IESNA:LM-63-2002
[TEST]P1380100
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-835-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29739.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4435.4 4641.2 4926.7 4953.3 4979.8 4920.1 4714.2 4435.4 4408.8 4634.5 4946.6 5391.5 6009.0 6706.2 7456.4 8133.7 8711.4 9242.5 
9893.2 10530.7 11128.2 11294.2 10749.8 9800.3 7695.5 4123.3 2589.5 1892.3 1407.6 1029.2 723.7 544.5 398.4 212.5 66.4 13.3 0.0 
4435.4 4714.2 4926.7 5006.4 5026.3 4973.2 4760.7 4461.9 4435.4 4661.1 4999.7 5384.8 6042.2 6692.9 7443.2 8193.5 8817.6 9315.6 
9972.9 10610.3 11201.3 11387.2 10909.1 9826.8 7556.0 4136.6 2689.1 1918.9 1420.9 1035.8 737.0 551.1 418.3 239.0 66.4 13.3 0.0 
4435.4 4714.2 4940.0 5039.6 5026.3 4993.1 4840.4 4594.7 4475.2 4661.1 4940.0 5331.7 5922.7 6546.8 7396.7 8332.9 8950.4 9302.3 
9939.7 10590.4 11241.1 11659.4 11493.4 10510.7 8664.9 5052.9 3207.0 2357.1 1733.0 1201.8 856.5 630.8 458.1 305.4 73.0 13.3 0.0 
4435.4 4681.0 4906.8 5039.6 5079.4 5099.3 4999.7 4800.5 4627.9 4681.0 4893.5 5192.3 5630.5 6267.9 6918.6 7562.7 8253.2 8877.4 
9534.7 10218.6 11008.7 11745.7 11931.6 11400.5 10172.1 6925.3 4037.0 2961.3 2231.0 1640.0 1135.4 803.4 504.6 305.4 93.0 13.3 0.0 
4435.4 4667.7 4926.7 5079.4 5165.7 5218.8 5212.2 5092.7 4966.5 4893.5 4966.5 5172.4 5497.7 5942.6 6493.7 7111.2 7688.8 8392.7 
9050.0 9753.8 10603.7 11566.5 12462.8 12662.0 11944.9 9893.2 5989.1 3432.8 2503.2 1972.0 1328.0 903.0 604.2 351.9 139.4 19.9 0.0 
4435.4 4661.1 4900.1 5086.1 5232.1 5345.0 5404.8 5418.0 5371.6 5331.7 5358.3 5438.0 5617.2 5909.4 6314.4 6845.6 7463.1 8140.3 
8824.2 9567.9 10404.5 11327.4 12489.4 13790.8 14308.7 13804.1 10968.9 6433.9 3014.4 1792.7 1248.3 816.7 524.5 312.1 139.4 26.6 0.0 
4435.4 4614.6 4833.7 5052.9 5252.0 5438.0 5584.0 5730.1 5823.1 5916.0 5969.1 6115.2 6314.4 6500.3 6799.1 7184.2 7695.5 8339.5 
9182.8 10059.2 10915.8 11699.3 12515.9 13923.6 16167.8 18093.3 18212.9 14660.6 9342.1 4388.9 1673.2 942.8 531.2 278.9 139.4 39.8 
0.0 
4435.4 4561.5 4767.3 4979.8 5225.5 5451.2 5683.6 5922.7 6194.9 6487.0 6819.0 7078.0 7290.5 7516.2 7775.2 8206.7 8910.6 
9640.9 10497.5 11506.7 12456.2 13365.8 14248.9 15278.1 16871.6 19248.7 22409.2 22449.0 19427.9 13996.6 8751.2 4090.1 1148.7 
511.3 172.6 53.1 0.0 
4435.4 4541.6 4687.7 4880.2 5066.1 5351.6 5570.8 5896.1 6267.9 6653.0 7144.4 7615.8 8113.8 8684.8 9348.8 10198.7 11108.3 
12283.5 13399.0 14474.7 15517.1 16413.5 17197.0 17960.5 18910.0 20297.7 22495.5 24082.4 23259.1 20198.1 14501.2 5179.0 1248.3 
537.8 179.3 59.8 0.0 
4435.4 4508.4 4627.9 4787.3 4999.7 5232.1 5484.4 5783.2 6095.3 6507.0 6965.1 7429.9 7961.1 8492.2 9189.4 9966.3 10968.9 
12184.0 13412.3 14653.9 15922.1 17017.7 18007.0 18969.8 20131.7 21639.0 23830.1 25370.5 23896.5 21333.5 14375.1 4674.4 1095.6 
504.6 179.3 66.4 0.0 
4435.4 4488.5 4601.4 4740.8 4906.8 5092.7 5291.9 5557.5 5816.4 6148.4 6520.2 6905.3 7270.5 7728.7 8266.5 8917.2 9700.7 10663.4 
11573.1 12562.4 13505.3 14414.9 15244.9 16068.2 17057.5 18524.9 20364.1 21147.6 19188.9 17263.4 12057.8 3804.6 982.7 438.2 
152.7 66.4 0.0 
4435.4 4475.2 4561.5 4647.8 4793.9 4906.8 5066.1 5252.0 5484.4 5710.2 5942.6 6194.9 6460.5 6679.6 7011.6 7336.9 7841.6 8392.7 
9023.4 9680.8 10198.7 10816.2 11466.9 12117.6 13113.5 14401.6 16234.2 16586.1 14434.8 12814.7 9235.9 3426.1 823.3 358.5 
132.8 59.8 0.0 
4435.4 4428.7 4488.5 4548.2 4634.5 4734.1 4807.2 4893.5 4966.5 5032.9 5099.3 5106.0 5039.6 4940.0 4800.5 4681.0 4608.0 4601.4 4694.3 
4920.1 5232.1 5544.2 5869.5 6281.2 6872.1 7854.8 8791.0 7854.8 5610.6 4820.5 3612.0 1507.2 531.2 259.0 112.9 59.8 0.0 
4435.4 4382.2 4342.4 4329.1 4309.2 4256.1 4149.8 3990.5 3811.2 3578.8 3366.4 3153.9 2981.3 2855.1 2728.9 2675.8 2609.4 2582.9 2582.9 
2596.1 2636.0 2609.4 2503.2 2323.9 2065.0 1726.3 1414.3 1175.2 989.3 830.0 670.6 498.0 365.2 239.0 112.9 46.5 0.0 
4435.4 4302.6 4203.0 4083.5 3957.3 3797.9 3612.0 3439.4 3273.4 3153.9 3060.9 2987.9 2921.5 2841.8 2788.7 2722.3 2675.8 2629.3 2562.9 
2470.0 2350.5 2204.4 2005.2 1832.6 1653.3 1487.3 1328.0 1162.0 1002.6 856.5 703.8 531.2 358.5 239.0 119.5 39.8 0.0 
4435.4 4262.7 4076.8 3904.2 3705.0 3552.3 3432.8 3333.2 3266.8 3193.7 3140.6 3080.8 3014.4 2941.4 2875.0 2802.0 2742.2 2675.8 2589.5 
2463.3 2323.9 2171.2 2031.8 1932.2 1832.6 1693.1 1513.9 1314.7 1148.7 962.8 776.9 584.3 411.7 252.3 119.5 33.2 0.0 
4435.4 4203.0 3963.9 3764.7 3585.5 3485.9 3432.8 3392.9 3392.9 3353.1 3300.0 3220.3 3127.3 3041.0 2921.5 2841.8 2748.9 2662.5 2549.7 
2450.1 2370.4 2290.7 2191.1 2131.4 2005.2 1852.5 1666.6 1487.3 1301.4 1102.2 856.5 697.2 524.5 345.3 159.4 33.2 0.0 
4435.4 4149.8 3877.6 3645.2 3532.4 3492.5 3499.2 3532.4 3512.4 3466.0 3392.9 3273.4 3167.2 3041.0 2934.8 2802.0 2675.8 2556.3 2489.9 
2423.5 2323.9 2244.2 2177.8 2078.2 1918.9 1845.9 1746.3 1640.0 1467.4 1201.8 1042.4 843.2 670.6 444.9 239.0 39.8 0.0 
4435.4 4123.3 3811.2 3605.4 3519.1 3525.7 3572.2 3605.4 3618.7 3578.8 3439.4 3286.7 3127.3 2968.0 2828.5 2695.7 2596.1 2556.3 2476.6 
2377.0 2244.2 2131.4 2051.7 1925.5 1872.4 1792.7 1699.8 1606.8 1387.7 1228.4 1088.9 942.8 743.7 524.5 278.9 26.6 0.0 
4435.4 4103.4 3771.4 3592.1 3525.7 3578.8 3625.3 3698.3 3691.7 3612.0 3446.0 3260.1 3034.4 2828.5 2675.8 2596.1 2609.4 2576.2 2430.2 
2237.6 2084.9 2011.8 1905.6 1825.9 1766.2 1699.8 1606.8 1460.7 1268.2 1142.0 1009.2 883.1 683.9 511.3 252.3 19.9 0.0 
4435.4 4096.7 3738.2 3558.9 3532.4 3572.2 3658.5 3718.3 3711.6 3631.9 3432.8 3167.2 2901.6 2695.7 2549.7 2489.9 2549.7 2463.3 2264.2 
2098.2 1952.1 1932.2 1799.4 1752.9 1706.4 1633.4 1533.8 1367.8 1215.1 1095.6 962.8 916.3 650.7 424.9 219.1 13.3 0.0 
4435.4 4096.7 3738.2 3539.0 3532.4 3558.9 3638.6 3705.0 3724.9 3638.6 3432.8 3140.6 2888.3 2689.1 2536.4 2489.9 2543.0 2436.8 2257.5 
2078.2 1932.2 1912.2 1786.1 1739.6 1673.2 1613.5 1527.1 1354.5 1208.4 1075.6 929.6 823.3 564.4 405.0 212.5 13.3 0.0 
